IESNA:LM-63-2002
[TEST]P952123
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23511
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4719.6 4722.1 4712.1 4691 4567.9 4439.8 4418.6 4520.6 4756.9 5071.6
5452.1 5889.9 6351.3 6688.3 6947 7203.2 7437 7577.5 7626 7573.8
7310.1 6836.3 6230.6 5270.5 3870.2 2253.5 1749.8 1600.6 1422.7 1159.1
890.4 691.5 518.6 324.6 185.3 74.6 0
4719.6 4699.7 4689.8 4676.1 4556.7 4426.1 4407.5 4499.5 4727.1 5051.7
5422.3 5845.1 6306.5 6654.7 6903.4 7164.6 7395.9 7545.2 7614.8 7552.6
7269.1 6805.2 6189.6 5188.5 3748.3 2182.6 1729.9 1585.6 1405.3 1139.2
879.3 682.8 493.7 312.2 180.3 72.1 0
4719.6 4713.4 4708.4 4694.7 4600.2 4474.6 4434.8 4510.7 4709.7 5014.4
5375 5780.4 6238.1 6641 6919.6 7178.3 7450.6 7635.9 7751.6 7741.7
7550.1 7124.8 6541.5 5633.7 4294.3 2539.5 1761 1599.3 1450.1 1243.6
1003.6 746.2 552.2 360.7 196.5 89.5 0
4719.6 4708.4 4702.2 4713.4 4648.7 4540.5 4492 4530.6 4669.9 4913.6
5238.2 5600.1 6019.2 6471.9 6833.8 7121.1 7397.2 7637.2 7780.2 7847.4
7772.7 7511.6 7046.5 6230.6 5001.9 3199.9 1812 1503.6 1368 1206.3
1034.7 859.4 665.3 444 253.7 113.2 0
4719.6 4714.6 4718.4 4743.2 4730.8 4673.6 4602.7 4595.2 4658.7 4804.2
5028 5316.6 5662.3 6060.3 6494.3 6896 7208.1 7479.2 7719.3 7895.9
7945.6 7836.2 7563.8 7119.8 6251.8 4712.1 2622.8 1330.7 1047.1 881.7
718.8 579.5 451.4 318.4 172.9 63.4 0
4719.6 4722.1 4735.8 4769.4 4801.7 4801.7 4768.1 4737 4742 4802.9
4923.6 5112.6 5367.5 5668.5 6005.5 6433.3 6888.5 7272.8 7495.4 7599.9
7668.3 7701.9 7690.7 7677 7543.9 6760.4 5061.6 2819.3 1282.2 823.3
647.9 502.4 366.9 252.5 145.5 53.5 0
4719.6 4724.6 4750.7 4790.5 4847.7 4898.7 4933.5 4960.9 4958.4 5005.6
5085.2 5207.1 5376.3 5570.3 5807.8 6097.6 6427.1 6789 7114.9 7384.7
7657.1 7963 8269 8587.3 8981.6 9202.9 8520.2 6740.5 4355.2 2187.6
1049.6 645.4 437.8 284.8 162.9 57.2 0
4719.6 4728.3 4764.4 4821.6 4883.8 4946 5020.6 5105.1 5207.1 5337.7
5504.3 5695.9 5902.3 6131.1 6403.5 6736.8 7113.6 7529 7981.7 8471.7
9037.5 9655.6 10347.1 11034.8 11805.9 12702.5 13576.8 13798.2 12994.8 11085.8
8240.4 5227 3048.2 1683.9 743.7 179.1 0
4719.6 4740.8 4784.3 4850.2 4914.9 4973.3 5044.2 5141.2 5254.4 5426
5652.3 5912.3 6220.7 6601.2 7063.9 7637.2 8301.3 9069.9 9898.1 10743.8
11705.1 12618 13695 14789.4 16102.6 17393.5 19035.1 20793.6 22192.7 22046
19400.8 14620.2 9241.5 3703.6 676.5 149.2 0
4719.6 4739.5 4793 4855.2 4919.8 4989.5 5062.9 5161.1 5279.2 5449.6
5658.6 5909.8 6207 6588.8 7062.6 7664.5 8353.5 9186.8 10107.1 11049.7
12039.7 13050.7 14134 15315.4 16576.5 17891 19383.4 21005.1 22589.5 22869.3
20230.3 14765.7 8377.2 2181.3 465.1 138 0
4719.6 4738.3 4780.5 4863.9 4932.3 5008.1 5070.3 5161.1 5285.5 5434.7
5615 5820.2 6054 6374.9 6796.5 7306.4 7923.2 8681.8 9546.2 10488.9
11436.5 12407.8 13411.4 14482.2 15651.2 16800.3 17997.9 19046.3 19843.5 19272.7
16610 11446.5 4982 961.3 289.8 95.8 0
4719.6 4733.3 4790.5 4862.6 4928.5 4994.5 5056.6 5128.8 5229.5 5337.7
5465.8 5590.2 5714.5 5882.4 6128.7 6454.5 6846.2 7372.3 7991.6 8693
9456.6 10246.3 11022.4 11810.8 12630.4 13397.7 14167.5 14865.2 15013.2 13712.4
11057.2 7597.4 3242.2 645.4 194 53.5 0
4719.6 4733.3 4780.5 4835.3 4890 4923.6 4957.1 4985.7 5011.9 5043
5052.9 5019.3 4955.9 4888.7 4841.5 4839 4906.2 5097.7 5408.6 5800.3
6264.2 6775.3 7290.2 7802.6 8300 8714.2 8960.4 9098.5 8747.8 7358.6
5396.1 3336.7 1330.7 378.1 139.3 34.8 0
4719.6 4715.9 4727.1 4743.2 4733.3 4667.4 4565.4 4412.4 4211 3944.8
3611.5 3223.5 2838 2515.9 2259.7 2048.3 1885.4 1780.9 1727.4 1715
1748.6 1815.7 1880.4 1943.8 1973.7 1925.2 1775.9 1538.4 1175.2 834.5
606.9 440.2 320.9 225.1 135.6 36.1 0
4719.6 4688.5 4650 4574.1 4437.3 4209.7 3905 3518.3 3085.5 2692.5
2370.4 2090.6 1831.9 1640.4 1535.9 1487.4 1453.8 1412.8 1369.2 1328.2
1279.7 1213.8 1136.7 1068.3 1002.4 936.5 871.8 802.1 720.1 626.8
531 437.8 338.3 232.6 126.9 28.6 0
4719.6 4657.4 4544.3 4352.7 4054.3 3630.2 3165.1 2722.3 2396.5 2119.2
1882.9 1749.8 1672.7 1605.5 1535.9 1477.4 1446.4 1435.2 1414 1366.8
1298.4 1230 1160.3 1093.2 1019.8 947.7 874.3 795.9 720.1 636.7
548.4 450.2 338.3 218.9 111.9 23.6 0
4719.6 4637.5 4447.3 4135.1 3677.4 3119 2646.5 2319.4 2058.2 1895.3
1818.2 1747.3 1672.7 1593.1 1519.7 1475 1461.3 1453.8 1436.4 1380.4
1251.1 1177.7 1111.8 1048.4 989.9 935.2 868.1 793.4 713.8 624.3
527.3 422.8 313.4 211.4 113.2 31.1 0
4719.6 4605.2 4340.3 3908.8 3316.8 2734.8 2362.9 2088.1 1938.8 1874.2
1793.3 1715 1661.5 1604.3 1525.9 1476.2 1453.8 1424 1292.1 1236.2
1217.5 1210.1 1188.9 1155.3 1104.4 1037.2 942.7 854.4 757.4 660.4
560.9 461.4 358.2 253.7 149.2 51 0
4719.6 4596.5 4273.1 3737.1 3064.3 2538.3 2206.2 1993.6 1930.1 1856.8
1767.2 1706.3 1667.7 1616.7 1523.5 1460 1410.3 1273.5 1226.2 1206.3
1190.2 1186.4 1171.5 1131.7 1063.3 982.5 895.4 800.9 702.7 614.4
528.5 444 363.1 281.1 282.3 213.9 0
4719.6 4562.9 4178.6 3573 2872.8 2420.1 2111.7 1974.9 1928.9 1845.6
1759.7 1705 1672.7 1621.7 1512.3 1416.5 1290.9 1192.6 1161.6 1133
1114.3 1103.1 1052.1 994.9 930.2 865.6 789.7 716.3 635.5 553.4
476.3 396.7 322.1 388 348.2 116.9 0
4719.6 4553 4145 3514.5 2794.5 2325.6 2049.5 1967.4 1925.2 1844.3
1759.7 1708.8 1685.1 1637.9 1504.8 1364.3 1200.1 1131.7 1088.2 1053.4
1036 997.4 932.7 873 812.1 743.7 684 624.3 560.9 503.7
475.1 375.6 312.2 431.5 199 49.7 0
4719.6 4569.1 4169.9 3522 2811.9 2356.7 2060.7 1972.4 1937.6 1858
1767.2 1718.7 1693.8 1651.6 1522.2 1365.5 1197.6 1129.2 1083.2 1047.1
1027.2 989.9 926.5 870.5 808.4 742.5 676.5 616.8 558.4 488.8
427.8 351.9 312.2 432.8 171.6 42.3 0
